Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

K89200

K89200 Mini DIN rail terminal 2,5mm², green

Similar image
(Picture shows K892)

Mini DIN rail terminal 2,5mm², green

Art No.:K89200
prt.
EAN No.:

3250610712276

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:pluggable
Colour:green
Material:Polyamid (PA)
Depth of installed product:28 mm
Connection cross-sect. rigid cable:0,14 / 2,5mm²
Connection cross-sect. flexible cable:0,3 / 2,5mm²
type of connection:quick connect
European directive RoHs:voluntary compliance
  • K89200
    K89200 Mini DIN rail terminal 2,5mm², green
    Similar image
    (Picture shows K892)
  • K89200 Mini DIN rail terminal 2,5mm², green
All data is subject to errors and technical modifications.