Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Prong insulated busbars and accessories

Product Filters

Rated current:   

1 pole

KB163P Insulat. busbar 1P prong 10mm² brown 13M
KB163P
Art No.  Description Pack qty. 
KB163PInsulat. busbar 1P prong 10mm² brown 13M50 prt.
prt.
KB163NInsulated busbar 1P prong 10mm² blue 13M50 prt.
prt.
KB190BInsulated busbar 1P prong 20mm² 57M10 prt.
prt.
KB190CInsulated busbar 1P prong 20mm² 24M10 prt.
prt.

2 pole

KB263A Insulated busbar 2P prong 10mm²  12M
KB263A
Art No.  Description Pack qty. 
KB263AInsulated busbar 2P prong 10mm² 12M10 prt.
prt.
KB263CInsulated busbar 2P prong 10mm² 24M10 prt.
prt.
KB280BInsulated busbar 2P prong 16mm² 57M10 prt.
prt.

3 pole

KB363A Insulated busbar 3P prong 10mm²  12M
KB363A
Art No.  Description Pack qty. 
KB363AInsulated busbar 3P prong 10mm² 12M10 prt.
prt.
KB363CInsulated busbar 3P prong 10mm² 24M10 prt.
prt.
KB380BInsulated busbar 3P Prong 16mm² 57M10 prt.
prt.
KB380AInsulated busbar 3P prong 10mm² 12M25 prt.
prt.

4 pole

KB463A Insulated busbar 3P+N prong 10mm²  12M
KB463A
Art No.  Description Pack qty. 
KB463AInsulated busbar 3P+N prong 10mm² 12M10 prt.
prt.
KB463CInsulated busbar 3P+N prong 10mm² 24M10 prt.
prt.
KB480BInsulated busbar 3P+N prong 16mm² 57M10 prt.
prt.
KBN663AInsulated busbar 3P+N prong 10mm² 24C8 prt.
prt.
KBN663CInsulated busbar 3P+N prong 10mm² 48C8 prt.
prt.

End caps

KZ021 10 endcaps for bubar 1P
KZ021
Art No.  Description Pack qty. 
KZ02110 endcaps for bubar 1P1 prt.
prt.
KZ02210 endcaps for bubar 2P 10mm²1 SET
SET
KZ023A10 endcaps for bubar 2P 16mm² and 3P1 SET
SET
KZ02410 endcaps for bubar 4P1 SET
SET
KZN624Endcap for busbar 3P+N10 prt.
prt.

Protection profiles

KZ059 Protective cover
KZ059
Art No.  Description Pack qty. 
KZ059Protective cover10 prt.
prt.
All data is subject to errors and technical modifications.