Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KXB70E

KXB70E Earth terminal,  70mm²

KXB70E

Earth terminal, 70mm²

Art No.:KXB70E
prt.
EAN No.:

3250613942205

Pack qty.:20 prt.
Technical Characteristics
Fixing mode:Din-Rail
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:green/yellow
Material:Polyamid (PA)
Depth of installed product:24 mm
Connection cross-sect. rigid cable:16 / 70mm²
Connection cross-sect. flexible cable:16 / 70mm²
European directive RoHs:voluntary compliance
  • KXB70E
    KXB70E Earth terminal,  70mm²
    KXB70E
  • KXB70E Earth terminal,  70mm²
All data is subject to errors and technical modifications.