Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KXB35E

KXB35E Earth  terminal,  35mm²

KXB35E

Earth terminal, 35mm²

Art No.:KXB35E
prt.
EAN No.:

3250613941963

Pack qty.:20 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:green/yellow
Material:Polyamid (PA)
Depth of installed product:16 mm
Connection cross-sect. rigid cable:50mm² max.
Connection cross-sect. flexible cable:35 mm² max.
type of connection:with screw
European directive RoHs:voluntary compliance
  • KXB35E
    KXB35E Earth  terminal,  35mm²
    KXB35E
  • KXB35E Earth  terminal,  35mm²
All data is subject to errors and technical modifications.