Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KXB150NH

KXB150NH Feed-through´terminal-N,  150mm²

KXB150NH

Feed-through´terminal-N, 150mm²

Art No.:KXB150NH
prt.
EAN No.:

3250613942151

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Din-Rail
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:blue
Material:Polyamid (PA)
Depth of installed product:28 mm
Connection cross-sect. rigid cable:35 / 185mm²
Connection cross-sect. flexible cable:35 / 150mm²
European directive RoHs:voluntary compliance
  • KXB150NH
    KXB150NH Feed-through´terminal-N,  150mm²
    KXB150NH
  • KXB150NH Feed-through´terminal-N,  150mm²
All data is subject to errors and technical modifications.