Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KXB150LH

KXB150LH Feed-through terminal-phase,  150mm²

KXB150LH

Feed-through terminal-phase, 150mm²

Art No.:KXB150LH
prt.
EAN No.:

3250613941864

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:stone grey
Material:Polyamid (PA)
Depth of installed product:28 mm
Connection cross-sect. rigid cable:50 / 185mm²
Connection cross-sect. flexible cable:35 / 150mm²
type of connection:with screw
European directive RoHs:voluntary compliance
  • KXB150LH
    KXB150LH Feed-through terminal-phase,  150mm²
    KXB150LH
  • KXB150LH Feed-through terminal-phase,  150mm²
All data is subject to errors and technical modifications.