Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KXB04E

KXB04E Earth terminal,  4mm²

KXB04E

Earth terminal, 4mm²

Art No.:KXB04E
prt.
EAN No.:

3250613941819

Pack qty.:100 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:green/yellow
Material:Polyamid (PA)
Depth of installed product:6 mm
Connection cross-sect. rigid cable:0,5 / 6mm²
Connection cross-sect. flexible cable:0,5 / 4mm²
type of connection:with screw
European directive RoHs:voluntary compliance
  • KXB04E
    KXB04E Earth terminal,  4mm²
    KXB04E
  • KXB04E Earth terminal,  4mm²
All data is subject to errors and technical modifications.