Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KXA35L

KXA35L Feed-through terminal-phase,  35mm²

KXA35L

Feed-through terminal-phase, 35mm²

Art No.:KXA35L
prt.
EAN No.:

3250613941956

Pack qty.:20 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:stone grey
Material:Polyamid (PA)
Depth of installed product:16 mm
Connection cross-sect. rigid cable:50mm² max.
Connection cross-sect. flexible cable:35 mm² max.
type of connection:with screw
European directive RoHs:voluntary compliance
  • KXA35L
    KXA35L Feed-through terminal-phase,  35mm²
    KXA35L
  • KXA35L Feed-through terminal-phase,  35mm²
All data is subject to errors and technical modifications.