Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KXA16L

KXA16L Feed-through terminal-phase,  16mm²

KXA16L

Feed-through terminal-phase, 16mm²

Art No.:KXA16L
prt.
EAN No.:

3250613941918

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:stone grey
Material:Polyamid (PA)
Depth of installed product:12 mm
Connection cross-sect. rigid cable:1,5 / 25mm²
Connection cross-sect. flexible cable:1 / 16mm²
type of connection:with screw
European directive RoHs:voluntary compliance
  • KXA16L
    KXA16L Feed-through terminal-phase,  16mm²
    KXA16L
  • KXA16L Feed-through terminal-phase,  16mm²
All data is subject to errors and technical modifications.