Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KXA10L

KXA10L Feed-through terminal -phase,  10mm²

KXA10L

Feed-through terminal -phase, 10mm²

Art No.:KXA10L
prt.
EAN No.:

3250613941871

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:stone grey
Material:Polyamid (PA)
Depth of installed product:10 mm
Connection cross-sect. rigid cable:1,5 / 16mm²
Connection cross-sect. flexible cable:1 / 10mm²
type of connection:with screw
European directive RoHs:voluntary compliance
  • KXA10L
    KXA10L Feed-through terminal -phase,  10mm²
    KXA10L
  • KXA10L Feed-through terminal -phase,  10mm²
All data is subject to errors and technical modifications.