Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KXA02NH

KXA02NH Feed-through terminal-N,  2,5mm²

KXA02NH

Feed-through terminal-N, 2,5mm²

Art No.:KXA02NH
prt.
EAN No.:

3250613941772

Pack qty.:100 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:1 W
Dissipated energy in cable:1 W
Colour:blue
Material:Polyamid (PA)
Depth of installed product:5 mm
Connection cross-sect. rigid cable:0,5 / 4mm²
Connection cross-sect. flexible cable:0,5 / 2,5mm²
type of connection:with screw
European directive RoHs:voluntary compliance
  • KXA02NH
    KXA02NH Feed-through terminal-N,  2,5mm²
    KXA02NH
  • KXA02NH Feed-through terminal-N,  2,5mm²
All data is subject to errors and technical modifications.