Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KR95P

KR95P DIN rail terminal 25-95mm²

KR95P

DIN rail terminal 25-95mm²

Art No.:KR95P
prt.
EAN No.:

3250613880347

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:3,75 W
Dissipated energy in cable:7,12 W
Colour:stone grey
Material:Polyamid (PA)
Depth of installed product:82,8 mm
Connection cross-sect. rigid cable:2,5 / 95mm²
Connection cross-sect. flexible cable:25 / 95mm²
type of connection:with screw
European directive RoHs:voluntary compliance
  • KR95P
    KR95P DIN rail terminal 25-95mm²
    KR95P
  • KR95P DIN rail terminal 25-95mm²
All data is subject to errors and technical modifications.