Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KR15P

KR15P DIN rail terminal 35-150mm²

KR15P

DIN rail terminal 35-150mm²

Art No.:KR15P
prt.
EAN No.:

3250613880354

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:6,4 W
Dissipated energy in cable:11,61 W
Colour:stone grey
Material:Polyamid (PA)
Depth of installed product:100 mm
Connection cross-sect. rigid cable:35 / 150mm²
Connection cross-sect. flexible cable:35 / 150mm²
type of connection:with screw
European directive RoHs:voluntary compliance
  • KR15P
    KR15P DIN rail terminal 35-150mm²
    KR15P
  • KR15P DIN rail terminal 35-150mm²
All data is subject to errors and technical modifications.