Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

K037

K037 Main line branch term.1p.1x35mm²-4x25mm²

K037

Main line branch term.1p.1x35mm²-4x25mm²

Art No.:K037
prt.
EAN No.:

4010330711015

Pack qty.:4 prt.
Technical Characteristics
Number of poles:1 P
Fixing mode:Clamping and screwable
Nominal voltage:400 V
Depth of installed product:53 mm
Height of installed product:55,5 mm
Length:41 mm
Width of installed product:37 mm
Terminal cover:no
Connection cross-sect. rigid cable:2,5 / 35mm²
European directive RoHs:voluntary compliance
  • K037
    K037 Main line branch term.1p.1x35mm²-4x25mm²
    K037
  • K037 Main line branch term.1p.1x35mm²-4x25mm²
All data is subject to errors and technical modifications.