Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

K025

K025 Branch terminal,  universZ, 5p, 1x25²-4 x16²

K025

Branch terminal, universZ, 5p, 1x25²-4 x16²

Art No.:K025
prt.
EAN No.:

4010330710995

Pack qty.:5 prt.
Technical Characteristics
Number of poles:5 P
Fixing mode:Clamping and screwable
Nominal voltage:400 V
Depth of installed product:45 mm
Height of installed product:55 mm
Width of installed product:150 mm
Terminal cover:no
Connection cross-sect. rigid cable:25mm²
European directive RoHs:voluntary compliance
  • K025
    K025 Branch terminal,  universZ, 5p, 1x25²-4 x16²
    K025
  • K025 Branch terminal,  universZ, 5p, 1x25²-4 x16²
All data is subject to errors and technical modifications.