Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

K023

K023 Branch terminal,  universZ, 2p, 1x25²-4 x16²

K023

Branch terminal, universZ, 2p, 1x25²-4 x16²

Art No.:K023
prt.
EAN No.:

4010330710971

Pack qty.:10 prt.
Technical Characteristics
Number of poles:2 P
Fixing mode:Clamping and screwable
Nominal voltage:400 V
Depth of installed product:35 mm
Height of installed product:55 mm
Width of installed product:65 mm
Terminal cover:no
Connection cross-sect. rigid cable:25mm²
European directive RoHs:voluntary compliance
  • K023
    K023 Branch terminal,  universZ, 2p, 1x25²-4 x16²
    K023
  • K023 Branch terminal,  universZ, 2p, 1x25²-4 x16²
All data is subject to errors and technical modifications.