Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

K018

K018 Branch terminal,  universZ, 1x25-4 x16mm²

K018

Branch terminal, universZ, 1x25-4 x16mm²

Art No.:K018
prt.
EAN No.:

4010330710964

Pack qty.:20 prt.
Technical Characteristics
Number of poles:1 P
Fixing mode:Clamping and screwable
Nominal voltage:400 V
Depth of installed product:40 mm
Height of installed product:55 mm
Width of installed product:40 mm
Terminal cover:no
Connection cross-sect. rigid cable:25mm²
European directive RoHs:voluntary compliance
  • K018
    K018 Branch terminal,  universZ, 1x25-4 x16mm²
    K018
  • K018 Branch terminal,  universZ, 1x25-4 x16mm²
All data is subject to errors and technical modifications.