Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

K010

K010 Connect.clamp,  universZ, 2x5x4mm

K010

Connect.clamp, universZ, 2x5x4mm

Art No.:K010
prt.
EAN No.:

4010330712227

Pack qty.:20 prt.
Technical Characteristics
Number of poles:5 P
Sealable:no
Rated current:32 A
Nominal voltage:500 V
Depth of installed product:25 mm
Height of installed product:18 mm
Width of installed product:55 mm
Tightening torque:1Nm
Terminal cross-section:4 mm²
Max cable connect. cross section (flexible) for control:0,75 to 4 mm²
Rigid cable connect. cross-sect. for control:0,75 to 4 mm²
European directive RoHs:voluntary compliance
  • K010
    K010 Connect.clamp,  universZ, 2x5x4mm
    K010
  • K010 Connect.clamp,  universZ, 2x5x4mm
All data is subject to errors and technical modifications.