Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Junction blocks

Product Filters

Rated current:   

Junction blocks

K018 Branch terminal,  universZ, 1x25-4 x16mm²
K018
Art No.  Description Pack qty. 
K018Branch terminal, universZ, 1x25-4 x16mm²20 prt.
prt.
K023Branch terminal, universZ, 2p, 1x25²-4 x16²10 prt.
prt.
K024Branch terminal, universZ, 4p, 1x25²-4 x16²5 prt.
prt.
K025Branch terminal, universZ, 5p, 1x25²-4 x16²5 prt.
prt.
K037Main line branch term.1p.1x35mm²-4x25mm²4 prt.
prt.

Junction terminals

KR95P DIN rail terminal 25-95mm²
KR95P
Art No.  Description Pack qty. 
KR15PDIN rail terminal 35-150mm²1 prt.
prt.
KR95PDIN rail terminal 25-95mm²1 prt.
prt.

Connecting bars

K010 Connect.clamp,  universZ, 2x5x4mm
K010
Art No.  Description Pack qty. 
K010Connect.clamp, universZ, 2x5x4mm20 prt.
prt.

Grounding connection

K085 Grounding connection-separate-wedges
K085
Art No.  Description Pack qty. 
K085Grounding connection-separate-wedges10 prt.
prt.

Phase terminals

KXA02LH Feed-through terminal -phase,  2,5mm²
KXA02LH
Art No.  Description Pack qty. 
KXA02LHFeed-through terminal -phase, 2,5mm²100 prt.
prt.
KXA04LHFeed-through terminal-phase, 4mm²100 prt.
prt.
KXA10LFeed-through terminal -phase, 10mm²50 prt.
prt.
KXA16LFeed-through terminal-phase, 16mm²50 prt.
prt.
KXA35LFeed-through terminal-phase, 35mm²20 prt.
prt.
KXB70LHFeed-through terminal-phase , 70mm²20 prt.
prt.
KXB150LHFeed-through terminal-phase, 150mm²10 prt.
prt.

Neutral terminals

KXA02NH Feed-through terminal-N,  2,5mm²
KXA02NH
Art No.  Description Pack qty. 
KXA02NHFeed-through terminal-N, 2,5mm²100 prt.
prt.
KXA04NHFeed-through terminal-N, 4mm²100 prt.
prt.
KXA10NFeed-through terminal -N, 10mm²50 prt.
prt.
KXA16NFeed-through terminal-N, 16mm²50 prt.
prt.
KXA35NFeed-through terminal-N, 35mm²20 prt.
prt.
KXB70NHFeed-through terminal-N, 70mm²20 prt.
prt.
KXB150NHFeed-through´terminal-N, 150mm²10 prt.
prt.

Earth terminals PE

KXA02E Earth terminal,  2,5mm²
KXA02E
Art No.  Description Pack qty. 
KXA02EEarth terminal, 2,5mm²100 prt.
prt.
KXB04EEarth terminal, 4mm²100 prt.
prt.
KXA10EEarth terminal 10mm²50 prt.
prt.
KXA16EEarth terminal, 16mm²50 prt.
prt.
KXB35EEarth terminal, 35mm²20 prt.
prt.
KXB70EEarth terminal, 70mm²20 prt.
prt.

Insulated end caps

KWE01G Endplate for KXA02LH,  KXA04LH
KWE01G
Art No.  Description Pack qty. 
KWE01GEndplate for KXA02LH, KXA04LH10 prt.
prt.
KWE04GEndplate for KXA10L , KXA16L10 prt.
prt.
KWE03GEndplate for KXA35L10 prt.
prt.

Insulated end stops

KWB01 End bracket until 35mm²
KWB01
Art No.  Description Pack qty. 
KWB01End bracket until 35mm²100 prt.
prt.
KWB02End bracket until 150qmm²100 prt.
prt.

Bridging bars for screw junction terminals

KWJ02B10 Jumper insulated,  2,5mm², 10-way
KWJ02B10
Art No.  Description Pack qty. 
KWJ02B10Jumper insulated, 2,5mm², 10-way10 prt.
prt.
KWJ04B10Jumper insulated, 4mm², 10-way10 prt.
prt.
KWJ10B10Jumper insulated, 10mm², 10-way10 prt.
prt.

Marking strips

KWL001 Marking Clip - Box (0-9)
KWL001
Art No.  Description Pack qty. 
KWL001Marking Clip - Box (0-9)1 prt.
prt.
KWL002Marking strips 1-1001 SET
SET
KWL003Marking strips 101-2001 SET
SET
KWL004Marking strip L1, L2, L3, N, PE1 prt.
prt.
All data is subject to errors and technical modifications.