Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Brass terminals

Product Filters

Rated current:   

Brass terminals with base neutral

KM07N Brass terminal,  4x10mm²  3x16mm², N
KM07N
Art No.  Description Pack qty. 
KM07NBrass terminal, 4x10mm² 3x16mm², N50 prt.
prt.
KM10ABrass terminal, 5x10mm² 5x16mm², N20 prt.
prt.
KM11NBrass terminal, 5x10mm² 5x16mm², N20 prt.
prt.
KM10NBrass terminal, 8x10mm² 2x16mm², N20 prt.
prt.
KM13NBrass terminal, 7x10mm² 6x16mm², N20 prt.
prt.
KM17NBrass terminal, 1x25mm² 8x10mm² 8x16mm², N20 prt.
prt.
KM25NBrass terminal, 1x25² 13x10² 11x16², N20 prt.
prt.
KXA06NHFeed-through terminal-N, 6mm²100 prt.
prt.

Brass terminals with base earth

KM07E Brass terminal,  4x10mm²  3x16mm², Earth
KM07E
Art No.  Description Pack qty. 
KM07EBrass terminal, 4x10mm² 3x16mm², Earth50 prt.
prt.
KM10BBrass terminal, 5x10mm² 5x16mm², Earth20 prt.
prt.
KM11EBrass terminal, 5x10mm² 5x16mm², Earth20 prt.
prt.
KM10EBrass terminal, 8x10mm² 2x16mm², Earth20 prt.
prt.
KM13EBrass terminal, 7x10mm² 6x16mm², Earth20 prt.
prt.
KM11BBrass terminal, 1x25² 5x10² 5x16², Earth20 prt.
prt.
KM17EBrass terminal, 1x25² 8x10² 8x16², Earth20 prt.
prt.
KM25EBrass terminal, 1x25² 13x10² 11x16², Earth20 prt.
prt.
KXB06EEarth terminal, 6mm²100 prt.
prt.

Brass terminals with base phase

KM04L Brass terminal,  2x10mm²/2x16mm², Phase
KM04L
Art No.  Description Pack qty. 
KM04LBrass terminal, 2x10mm²/2x16mm², Phase50 prt.
prt.
KM08LBrass terminal, 4x10mm² 4x16mm², Phase20 prt.
prt.
KM07LBrass terminal, 4x10mm² 3x16mm², Phase50 prt.
prt.
KM10CBrass terminal, 5x10mm² - 5x16mm²20 prt.
prt.
KM11LBrass terminal, 7x10mm² 4x16mm², Phase20 prt.
prt.
KM10LBrass terminal, 8x10mm² 2x16mm², Phase20 prt.
prt.
KXA02LXMulti tier terminal -phase, 2,5mm²100 prt.
prt.
KXA04LXMulti tier terminal-phase, 4mm²100 prt.
prt.
KXB04EXEarth terminal , multi tier, 4mm²100 prt.
prt.

Brass terminals without base

K140 Brass terminal,  30mm,  2x10mm² - 2x16mm²
K140
Art No.  Description Pack qty. 
K140Brass terminal, 30mm, 2x10mm² - 2x16mm²10 prt.
prt.
K142Brass terminal, 49mm, 4x10mm² - 3x16mm²10 prt.
prt.
K143Brass terminal, 67mm, 5x10mm² - 5x16mm²10 prt.
prt.
K144Brass terminal, 73mm, 6x10mm² - 5x16mm²10 prt.
prt.
K145Brass terminal, 8x10mm² - 2x16mm²10 prt.
prt.
K148Brass terminal, 85mm, 7x10mm² - 6x16mm²10 prt.
prt.
K151Brass terminal, 85mm, 1x25mm²- 5x10/16mm²10 prt.
prt.
K156TERM.STRIP 133MM 1X25-4X16-12X1OMM10 prt.
prt.
K158Brass terminal 1x25mm²-11x16mm²-13x10mm²10 prt.
prt.
K159Brass terminal 1x25mm²- 8x16mm²-31x10mm²10 prt.
prt.
K160FTerm.strip 482mm 78x10/16mm10 prt.
prt.
K162FTerm.strip 992mm 163x10/16mm10 prt.
prt.

Bases

KZ012 Mounting base f. brass terminals,  blue
KZ012
Art No.  Description Pack qty. 
KZ012Mounting base f. brass terminals, blue10 prt.
prt.
KZ013Mounting base f. brass terminals, green10 prt.
prt.
KZ014Mounting base f. brass terminals, brown10 prt.
prt.

Fuse terminal

KXB04F5 G-Fuse terminal(5x30), 4mm²
KXB04F5
Art No.  Description Pack qty. 
KXB04F5G-Fuse terminal(5x30), 4mm²50 prt.
prt.

Endplate

KWE25G Endplate for KXA02VB,  KXA02LX
KWE25G
Art No.  Description Pack qty. 
KWE25GEndplate for KXA02VB, KXA02LX10 prt.
prt.
KWE26GEndplate for KXA04VB, KXA04LX10 prt.
prt.
All data is subject to errors and technical modifications.