Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

tehalit.camelea fire resistant trunking

tehalit.camelea 88 x 100

FWK3500600VERZ fire protect trunk FWK 30 50x60 1,5m ga
FWK3500600VERZ
Art No.  Description Pack qty. 
FWK3500600VERZfire protect trunk FWK 30 50x60 1,5m ga1 prt.
prt.
L6664VERZPartition, FWK H50, galvanized20 METER
METER
L6632Partition, FWK H50, PVC20 METER
METER
L6811VERZInternal corner, FWK 30/50060, galvanized1 prt.
prt.
L6812VERZExternal corner, FWK 30/50060, galvanized1 prt.
prt.
L6815VERZFlat corner, FWK 30/50060, galvanized1 prt.
prt.
L6816VERZT piece, FWK 30/50060, galvanized1 prt.
prt.
L6818VERZsliding collar, FWK 30/50060, galvanized1 prt.
prt.
L6813VERZEnd cap, FWK 30/50060, galvanized1 prt.
prt.
L6810VERZlength adapter, FWK 30/50060, galvanized1 prt.
prt.
L6819adaption piece, FWK 30/500601 prt.
prt.

tehalit.camelea 88 x 150

FWK3501100VERZ fire protect trunk FWK 30 50x110 1,5m ga
FWK3501100VERZ
Art No.  Description Pack qty. 
FWK3501100VERZfire protect trunk FWK 30 50x110 1,5m ga1 prt.
prt.
L6664VERZPartition, FWK H50, galvanized20 METER
METER
L6632Partition, FWK H50, PVC20 METER
METER
L6821VERZInternal corner, FWK 30/50110, galvanized1 prt.
prt.
L6822VERZExternal corner, FWK 30/50110, galvanized1 prt.
prt.
L6825VERZFlat corner, FWK 30/50110, galvanized1 prt.
prt.
L6826VERZT piece, FWK 30/50110, galvanized1 prt.
prt.
L6828VERZsliding collar, FWK 30/50110, galvanized1 prt.
prt.
L6829adaption piece, FWK30/501101 prt.
prt.
L6823VERZEnd cap, FWK 30/50110, galvanized1 prt.
prt.
L6820VERZlength adapter, FWK 30/50110, galvanized1 prt.
prt.
L5732VERZCable retaining clip, FWK 5011015 prt.
prt.

tehalit.camelea 88 x 250

FWK3502100VERZ fire protect trunk FWK 30 50x210 1,5m ga
FWK3502100VERZ
Art No.  Description Pack qty. 
FWK3502100VERZfire protect trunk FWK 30 50x210 1,5m ga1 prt.
prt.
L6664VERZPartition, FWK H50, galvanized20 METER
METER
L6632Partition, FWK H50, PVC20 METER
METER
L6851VERZInternal corner, FWK 30/50210, galvanized1 prt.
prt.
L6852VERZExternal corner, FWK 30/50210, galvanized1 prt.
prt.
L6855VERZFlat corner, FWK 30/50210, galvanized1 prt.
prt.
L6856VERZT piece, FWK 30/50210, galvanized1 prt.
prt.
L6858VERZsliding collar, FWK 30/50210, galvanized1 prt.
prt.
L6859adaption piece, FWK 30/502101 prt.
prt.
L6853VERZEnd cap, FWK 30/50210, galvanized1 prt.
prt.
L6850VERZlength adapter, FWK 30/50210, galvanized1 prt.
prt.
L5733VERZClamp steel to FWK 3E/30/90 50x210mm15 prt.
prt.

tehalit.camelea 142 x 200

FWK3991600VERZ fire protect trunk FWK 30 100x160 1m ga
FWK3991600VERZ
Art No.  Description Pack qty. 
FWK3991600VERZfire protect trunk FWK 30 100x160 1m ga1 prt.
prt.
L6665VERZPartition, FWK H50, galvanized20 METER
METER
L6633Partition, FWK H99, PVC20 METER
METER
L6861VERZInternal corner, FWK 30/99160, galvanized1 prt.
prt.
L6862VERZExternal corner, FWK 30/99160, galvanized1 prt.
prt.
L6865VERZFlat corner, FWK 30/99160, galvanized1 prt.
prt.
L6866VERZT piece, FWK 30/99160, galvanized1 prt.
prt.
L6868VERZsliding collar, FWK 30/99160, galvanized1 prt.
prt.
L6869adaption piece, FWK 30/991601 prt.
prt.
L6863VERZEnd cap, FWK 30/99160, galvanized1 prt.
prt.
L6860VERZlength adapter FWK 30/99160, galvanized1 prt.
prt.
L5734VERZClamp steel to FWK 3E/30/90 100x160mm10 prt.
prt.

tehalit.camelea 142 x 300

FWK3992600VERZ fire protect trunk FWK 30 100x260 1m ga
FWK3992600VERZ
Art No.  Description Pack qty. 
FWK3992600VERZfire protect trunk FWK 30 100x260 1m ga1 prt.
prt.
L6665VERZPartition, FWK H50, galvanized20 METER
METER
L6633Partition, FWK H99, PVC20 METER
METER
L6871VERZInternal corner, FWK 30/99260, galvanized1 prt.
prt.
L6872VERZExternal corner, FWK 30/99260, galvanized1 prt.
prt.
L6875VERZFlat corner, FWK 30/99260, galvanized1 prt.
prt.
L6876VERZT piece, FWK 30/99260, galvanized1 prt.
prt.
L6878VERZsliding collar, FWK 30/99260, galvanized1 prt.
prt.
L6879adaption piece, FWK 30/992601 prt.
prt.
L6873VERZEnd cap, FWK 30/99260, galvanized1 prt.
prt.
L6870VERZlength adapter, FWK 30/99260, galvanized1 prt.
prt.
L5735VERZCable retaining clip, FWK 9926025 prt.
prt.

tehalit.camelea accessories

L6681GCHR L 6681 potential equalization connector
L6681GCHR
Art No.  Description Pack qty. 
L6681GCHRL 6681 potential equalization connector20 prt.
prt.
All data is subject to errors and technical modifications.