Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

BRP65210D19010

BRP65210D19010 Trunking base,  PVC, 65210D,  pure white

BRP65210D19010
BRP65210D19010 Trunking base,  PVC, 65210D,  pure white
Product Cross Section Complete tehalit.BRP 65 x 210, 2 partitions Base PVC

Trunking base, PVC, 65210D, pure white

Art No.:BRP65210D19010
METER
EAN No.:

4012740221979

Pack qty.:8 METER
Technical Characteristics
Device installation compatible format:Standard 60mm, 45mm, CEE, EIB, MCBs
Trunking coupling:Couplers as separate reference
Maximum number of cables (Ø 11 mm, 50% fill):20/60
Lid mounting:Internal
Lid width:80 mm
Number of lids mountable:2
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:70 mm
Trunking width:210 mm
Base punching:yes
Protective film:Yes
Internal/useful cross section:10600 mm²
Compartment quantity:2 to 4
Product type as headline for cataloque:Base
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • BRP65210D19010
    BRP65210D19010 Trunking base,  PVC, 65210D,  pure white
    BRP65210D19010
  • BRP65210D19010
    Product Cross Section Complete tehalit.BRP 65 x 210, 2 partitions Base PVC
  • BRP65210D19010 Trunking base,  PVC, 65210D,  pure white
  • Product Cross Section Complete tehalit.BRP 65 x 210, 2 partitions Base PVC
All data is subject to errors and technical modifications.