Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

BRP651005H9010

BRP651005H9010 Flat corner,  BRP/BRAP 65100, pure white

BRP651005H9010

Flat corner, BRP/BRAP 65100, pure white

Art No.:BRP651005H9010
prt.
EAN No.:

4012740222044

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Product compatibility:BRP / BRAP
Trunking coupling:without coupler
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Length:185 mm
Trunking height:65 mm
Trunking width:100 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:90 °
Accessory configuration:Moulded
Overlaping:Yes
Product type as headline for cataloque:Flat corner with hide cut
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-30/90 °C
  • BRP651005H9010
    BRP651005H9010 Flat corner,  BRP/BRAP 65100, pure white
    BRP651005H9010
  • BRP651005H9010 Flat corner,  BRP/BRAP 65100, pure white
All data is subject to errors and technical modifications.