Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

BRP6510019010

BRP6510019010 Trunking base, 65100, pure white

BRP6510019010
BRP6510019010 Trunking base, 65100, pure white
Product Cross Section Complete tehalit.BRP 65 x 100, 1 partition Base PVC

Trunking base, 65100, pure white

Art No.:BRP6510019010
METER
EAN No.:

4012740221948

Pack qty.:8 METER
Technical Characteristics
Device installation compatible format:Standard 60mm, 45mm, CEE, EIB, MCBs
Trunking coupling:Couplers as separate reference
Maximum number of cables (Ø 11 mm, 50% fill):12/33
Lid mounting:Internal
Lid width:80 mm
Number of lids mountable:1
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:70 mm
Trunking width:100 mm
Base punching:yes
Protective film:Yes
Internal/useful cross section:5300 mm²
Compartment quantity:1 to 2
Product type as headline for cataloque:Base
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • BRP6510019010
    BRP6510019010 Trunking base, 65100, pure white
    BRP6510019010
  • BRP6510019010
    Product Cross Section Complete tehalit.BRP 65 x 100, 1 partition Base PVC
  • BRP6510019010 Trunking base, 65100, pure white
  • Product Cross Section Complete tehalit.BRP 65 x 100, 1 partition Base PVC
All data is subject to errors and technical modifications.