Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

BRP08029010

BRP08029010 BRP Cover 80, pure white

BRP08029010

BRP Cover 80, pure white

Art No.:BRP08029010
METER
EAN No.:

4012740213479

Pack qty.:24 METER
Technical Characteristics
Trunking coupling:without coupler
Lid mounting:Internal
Lid with softlip:No
Lid width:80 mm
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Protective film:Yes
Product type as headline for cataloque:Lid
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • BRP08029010
    BRP08029010 BRP Cover 80, pure white
    BRP08029010
  • BRP08029010 BRP Cover 80, pure white
All data is subject to errors and technical modifications.