Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

HNG5007507035B

HNG5007507035B HNG 50075/0 Grey  7035 Trunking

HNG5007507035B

HNG 50075/0 Grey 7035 Trunking

Art No.:HNG5007507035B
METER
EAN No.:

4012740180573

Pack qty.:20 METER
Technical Characteristics
Flexible:no
Side wall configuration:Slotted
Current leak stable:yes
Lid shape:loose
RAL colour:RAL 7035 - Light grey
Colour:light grey
Material:PPO
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:50 mm
Trunking width:75 mm
Slot width:5 mm
Tongue width:7,5 mm
Base punching:EN 50085-2-3:1999
Fixing type:bottom punching
Number of wires 1,5 mm² - 40% filling degree:142
Number of wires 2,5 mm² - 40% filling degree:101
Number of wires 1,0 mm² - 40% filling degree:197
Internal/useful cross section:3031 mm²
Covers supplied with the product:Yes
European directive RoHs:voluntary compliance
UL 94 classification:V1
halogen free:yes
Self-extinguishing:Yes
Ambient temperature (operation temprature):-25/90 °C
  • HNG5007507035B
    HNG5007507035B HNG 50075/0 Grey  7035 Trunking
    HNG5007507035B
  • HNG5007507035B HNG 50075/0 Grey  7035 Trunking
All data is subject to errors and technical modifications.