Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

tehalit.HNG halogen free slotted trunking in PPO

tehalit.HNG base and lid depth 25 mm

HNG2502507035B HNG 25025/0 Grey  7035 Trunking
HNG2502507035B
Art No.  Description Pack qty. 
HNG2502507035BHNG 25025/0 Grey 7035 Trunking36 METER
METER

tehalit.HNG base and lid depth 40 mm

HNG3702507035B HNG 37025/0 Grey  7035 Trunking
HNG3702507035B
Art No.  Description Pack qty. 
HNG3702507035BHNG 37025/0 Grey 7035 Trunking48 METER
METER
HNG3703707035BHNG 37037/0 Grey 7035 Trunking32 METER
METER
HNG3705007035BHNG 37050/0 Grey 7035 Trunking40 METER
METER

tehalit.HNG base and lid depth 50 mm

HNG5002507035B HNG 50025/0 Grey  7035 Trunking
HNG5002507035B
Art No.  Description Pack qty. 
HNG5002507035BHNG 50025/0 Grey 7035 Trunking48 METER
METER
HNG5003707035BHNG 50037/0 Grey 7035 Trunking40 METER
METER
HNG5005007035BHNG 50050/0 Grey 7035 Trunking48 METER
METER
HNG5007507035BHNG 50075/0 Grey 7035 Trunking20 METER
METER
HNG5010007035BHNG 50100/0 Grey 7035 Trunking24 METER
METER
HNG5012507035BHNG 50125/0 Grey 7035 Trunking18 METER
METER

tehalit.HNG base and lid depth 75 mm

HNG7503707035B HNG 75037/0 Grey  7035 Trunking
HNG7503707035B
Art No.  Description Pack qty. 
HNG7503707035BHNG 75037/0 Grey 7035 Trunking40 METER
METER
HNG7505007035BHNG 75050/0 Grey 7035 Trunking20 METER
METER
HNG7507507035BHNG 75075/0 Grey 7035 Trunking16 METER
METER
HNG7510007035BHNG 75100/0 Grey 7035 Trunking16 METER
METER
HNG7512507035BHNG 75125/0 Grey 7035 Trunking12 METER
METER

tehalit.HNG clip

HN370503 HN 37050/3              Retaining clip
HN370503
Art No.  Description Pack qty. 
HN370503HN 37050/3 Retaining clip50 prt.
prt.
HN500503HN 50050/3 Retaining clip50 prt.
prt.
HN500753HN 50075/3 Retaining clip50 prt.
prt.
HN501003HN 50100/3 Retaining clip50 prt.
prt.
HN501253HN 50125/3 Retaining clip50 prt.
prt.
HN750503HN 75050/3 Retaining clip50 prt.
prt.
HN750753HN 75075/3 Retaining clip50 prt.
prt.
HN751003HN 75100/3 Retaining clip50 prt.
prt.
HN751253HN 75125/3 Retaining clip50 prt.
prt.
All data is subject to errors and technical modifications.