Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

tehalit.HA7 halogen free slotted trunking

tehalit.BA7 base and lid depth 25 mm

HA725025 slottet panel trunking HA7 25x25, lg
HA725025
Art No.  Description Pack qty. 
HA725025slottet panel trunking HA7 25x25, lg50 METER
METER

tehalit.BA7 base and lid depth 40 mm

HA740025 slottet panel trunking HA7 40x25, lg
HA740025
Art No.  Description Pack qty. 
HA740025slottet panel trunking HA7 40x25, lg48 METER
METER
HA740040slottet panel trunking HA7 40x40, lg50 METER
METER
HA740060slottet panel trunking HA7 40x60, lg40 METER
METER
HA740080slottet panel trunking HA7 40x80, lg30 METER
METER

tehalit.BA7 base and lid depth 60 mm

HA760025 slottet panel trunking HA7 60x25, lg
HA760025
Art No.  Description Pack qty. 
HA760025slottet panel trunking HA7 60x25, lg60 METER
METER
HA760040slottet panel trunking HA7 60x40, lg40 METER
METER
HA760060slottet panel trunking HA7 60x60, lg24 METER
METER
HA760080slottet panel trunking HA7 60x80, lg20 METER
METER
HA760100slottet panel trunking HA7 60x100, lg16 METER
METER
HA760120slottet panel trunking HA7 60x120, lg12 METER
METER

tehalit.BA7 base and lid depth 100 mm

HA7100060 slottet panel trunking HA7 100x60, lg
HA7100060
Art No.  Description Pack qty. 
HA7100060slottet panel trunking HA7 100x60, lg16 METER
METER
HA7100080slottet panel trunking HA7 100x80, lg16 METER
METER
HA7100100slottet panel trunking HA7 100x100, lg12 METER
METER

tehalit.BA7 base and lid depth 80 mm

HA780040 slottet panel trunking HA7 80x40, lg
HA780040
Art No.  Description Pack qty. 
HA780040slottet panel trunking HA7 80x40, lg20 METER
METER
HA780060slottet panel trunking HA7 80x60, lg20 METER
METER
HA780080slottet panel trunking HA7 80x80, lg12 METER
METER
HA780100slottet panel trunking HA7 80x100, lg12 METER
METER
HA780120slottet panel trunking HA7 80x120, lg16 METER
METER
HA780025slottet panel trunking HA7 80x25, lg20 METER
METER

tehalit.BA7 lids separate

HA70252 slot trunk lid h 40/60/80 HA7 w=25 lg
HA70252
Art No.  Description Pack qty. 
HA70252slot trunk lid h 40/60/80 HA7 w=25 lg28 METER
METER
HA70252Kslot trunk lid PC/ABS HA7 25x25mm lg28 METER
METER
HA70402slot trunk lid h 40/60/80 HA7 w=40 lg28 METER
METER
HA70602slotted trunking lid PC/ABS HA7 w=60 lg20 METER
METER
HA70802slotted trunking lid PC/ABS HA7 w=80 lg20 METER
METER
HA71002slotted trunking lid PC/ABS HA7 w=100 lg12 METER
METER
HA71202slotted trunking lid PC/ABS HA7 w=120 lg12 METER
METER
All data is subject to errors and technical modifications.