Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

BA70402

BA70402 slot trunk lid h 40/60/80 BA7 w=40 sg

BA70402

slot trunk lid h 40/60/80 BA7 w=40 sg

Art No.:BA70402
METER
EAN No.:

4012740878708

Pack qty.:28 METER
Technical Characteristics
Product compatibility:Ba7
Current leak stable:yes
Lid mounting:External
Lid with softlip:No
Lid width:40 mm
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking width:40 mm
Protective film:No
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/60 °C
  • BA70402
    BA70402 slot trunk lid h 40/60/80 BA7 w=40 sg
    BA70402
  • BA70402 slot trunk lid h 40/60/80 BA7 w=40 sg
All data is subject to errors and technical modifications.