Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

tehalit.BA7 cable ducting system

tehalit.BA7 base and lid depth 25 mm

BA7A25025 slottet panel trunking BA7A 25x25, grey
BA7A25025
Art No.  Description Pack qty. 
BA7A25025slottet panel trunking BA7A 25x25, grey50 METER
METER
BA7A25040slottet panel trunking BA7A 25x40, grey48 METER
METER

tehalit.BA7 base and lid depth 40 mm

BA7A40025 slottet panel trunking BA7A 40x25, grey
BA7A40025
Art No.  Description Pack qty. 
BA7A40025slottet panel trunking BA7A 40x25, grey48 METER
METER
BA7A40040slottet panel trunking BA7A 40x40, grey50 METER
METER
BA7A40060slottet panel trunking BA7A 40x60, grey40 METER
METER
BA7A40080slottet panel trunking BA7A 40x80, grey30 METER
METER
BA7A40100slottet panel trunking BA7A 40x100, grey20 METER
METER

tehalit.BA7 base and lid depth 60 mm

BA7A60025 slottet panel trunking BA7A 60x25, grey
BA7A60025
Art No.  Description Pack qty. 
BA7A60025slottet panel trunking BA7A 60x25, grey60 METER
METER
BA7A60040slottet panel trunking BA7A 60x40, grey40 METER
METER
BA7A60060slottet panel trunking BA7A 60x60, grey24 METER
METER
BA7A60080slottet panel trunking BA7A 60x80, grey20 METER
METER
BA7A60100slottet panel trunking BA7A 60x100, grey16 METER
METER
BA7A60120slottet panel trunking BA7A 60x120, grey12 METER
METER

tehalit.BA7 base and lid depth 80 mm

BA7A80025 slottet panel trunking BA7A 80x25, grey
BA7A80025
Art No.  Description Pack qty. 
BA7A80025slottet panel trunking BA7A 80x25, grey20 METER
METER
BA7A80040slottet panel trunking BA7A 80x40, grey20 METER
METER
BA7A80060slottet panel trunking BA7A 80x60, grey20 METER
METER
BA7A80080slottet panel trunking BA7A 80x80, grey12 METER
METER
BA7A80100slottet panel trunking BA7A 80x100, grey12 METER
METER
BA7A80120slottet panel trunking BA7A 80x120, grey16 METER
METER

tehalit.BA7 base and lid depth 100 mm

BA7A100060 slottet panel trunking BA7A 100x60, grey
BA7A100060
Art No.  Description Pack qty. 
BA7A100060slottet panel trunking BA7A 100x60, grey16 METER
METER
BA7A100080slottet panel trunking BA7A 100x80, grey16 METER
METER
BA7A100100slottet panel trunking BA7A 100x100, grey12 METER
METER

tehalit.BA7 lids separate

BA70252K slotted trunking lid PVC BA7 25x25mm sg
BA70252K
Art No.  Description Pack qty. 
BA70252Kslotted trunking lid PVC BA7 25x25mm sg28 METER
METER
BA70402Kslotted trunking lid PVC BA7 25x40mm sg28 METER
METER
BA70252slot trunk lid h 40/60/80 BA7 w=25 sg28 METER
METER
BA70402slot trunk lid h 40/60/80 BA7 w=40 sg28 METER
METER
BA70602slotted trunking lid PVC BA7 w=60 sg20 METER
METER
BA70802slotted trunking lid PVC BA7 w=80 sg20 METER
METER
BA71002slotted trunking lid PVC BA7 w=100 sg12 METER
METER
BA71202slotted trunking lid PVC BA7 w=120 sg12 METER
METER
All data is subject to errors and technical modifications.