Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

BA740060BL

BA740060BL slottet panel trunking BA7 40x60, blue

BA740060BL

slottet panel trunking BA7 40x60, blue

Art No.:BA740060BL
METER
EAN No.:

4012740878814

Pack qty.:40 METER
Technical Characteristics
Flexible:no
Side wall configuration:Slotted
Current leak stable:yes
Lid shape:loose
Colour:blue
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:40 mm
Trunking width:60 mm
Slot width:6 mm
Tongue width:6,5 mm
Base punching:EN 50085-2-3:1999
Fixing type:bottom punching
Number of wires 1,5 mm² - 40% filling degree:54
Number of wires 2,5 mm² - 40% filling degree:39
Number of wires 1,0 mm² - 40% filling degree:75
Internal/useful cross section:1568 mm²
Covers supplied with the product:Yes
Approvals:EN50085-2-3
European directive RoHs:voluntary compliance
UL 94 classification:V0
halogen free:no
Fireproof classification:M1
Self-extinguishing:Yes
Ambient temperature (operation temprature):-5/60 °C
  • BA740060BL
    BA740060BL slottet panel trunking BA7 40x60, blue
    BA740060BL
  • BA740060BL slottet panel trunking BA7 40x60, blue
All data is subject to errors and technical modifications.