Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

tehalit.BA7 blue cable ducting system

tehalit.BA7 base and lid depth 25 mm

BA725025BL slottet panel trunking BA7 25x25, blue
BA725025BL
Art No.  Description Pack qty. 
BA725025BLslottet panel trunking BA7 25x25, blue50 METER
METER

tehalit.BA7 base and lid depth 40 mm

BA740025BL slottet panel trunking BA7 40x25, blue
BA740025BL
Art No.  Description Pack qty. 
BA740025BLslottet panel trunking BA7 40x25, blue48 METER
METER
BA740040BLslottet panel trunking BA7 40x40, blue50 METER
METER
BA740060BLslottet panel trunking BA7 40x60, blue40 METER
METER

tehalit.BA7 base and lid depth 60 mm

BA760025BL slottet panel trunking BA7 60x25, blue
BA760025BL
Art No.  Description Pack qty. 
BA760025BLslottet panel trunking BA7 60x25, blue60 METER
METER
BA760040BLslottet panel trunking BA7 60x40, blue40 METER
METER
BA760060BLslottet panel trunking BA7 60x60, blue24 METER
METER

tehalit.BA7 base and lid depth 80 mm

BA780025BL slottet panel trunking BA7 80x25, blue
BA780025BL
Art No.  Description Pack qty. 
BA780025BLslottet panel trunking BA7 80x25, blue20 METER
METER
BA780060BLslottet panel trunking BA7 80x60, blue20 METER
METER
BA780100BLslottet panel trunking BA7 80x100, blue12 METER
METER
All data is subject to errors and technical modifications.