Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

HN751253

HN751253 HN 75125/3             Retaining clip

HN751253

HN 75125/3 Retaining clip

Art No.:HN751253
prt.
EAN No.:

4012740202473

Pack qty.:50 prt.
Technical Characteristics
Product compatibility:HNG
Current leak stable:yes
Colour:red
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:75 mm
Trunking width:125 mm
Ajustable to profile width:no
European directive RoHs:voluntary compliance
halogen free:yes
  • HN751253
    HN751253 HN 75125/3             Retaining clip
    HN751253
  • HN751253 HN 75125/3             Retaining clip
All data is subject to errors and technical modifications.