Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

HN751003

HN751003 HN 75100/3              Retaining clip

HN751003

HN 75100/3 Retaining clip

Art No.:HN751003
prt.
EAN No.:

4012740202466

Pack qty.:50 prt.
Technical Characteristics
Product compatibility:HNG
Current leak stable:yes
Colour:red
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:75 mm
Trunking width:100 mm
Ajustable to profile width:no
European directive RoHs:voluntary compliance
halogen free:yes
  • HN751003
    HN751003 HN 75100/3              Retaining clip
    HN751003
  • HN751003 HN 75100/3              Retaining clip
All data is subject to errors and technical modifications.