Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

HN750753

HN750753 HN 75075/3              Retaining clip

HN750753

HN 75075/3 Retaining clip

Art No.:HN750753
prt.
EAN No.:

4012740202459

Pack qty.:50 prt.
Technical Characteristics
Product compatibility:HNG
Current leak stable:yes
Colour:red
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:75 mm
Trunking width:75 mm
Ajustable to profile width:no
European directive RoHs:voluntary compliance
halogen free:yes
  • HN750753
    HN750753 HN 75075/3              Retaining clip
    HN750753
  • HN750753 HN 75075/3              Retaining clip
All data is subject to errors and technical modifications.