Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

HN501003

HN501003 HN 50100/3             Retaining clip

HN501003

HN 50100/3 Retaining clip

Art No.:HN501003
prt.
EAN No.:

4012740202435

Pack qty.:50 prt.
Technical Characteristics
Product compatibility:HNG
Current leak stable:yes
Colour:red
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:50 mm
Trunking width:100 mm
Ajustable to profile width:no
European directive RoHs:voluntary compliance
halogen free:yes
  • HN501003
    HN501003 HN 50100/3             Retaining clip
    HN501003
  • HN501003 HN 50100/3             Retaining clip
All data is subject to errors and technical modifications.