Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

HN500503

HN500503 HN 50050/3             Retaining clip

HN500503

HN 50050/3 Retaining clip

Art No.:HN500503
prt.
EAN No.:

4012740202411

Pack qty.:50 prt.
Technical Characteristics
Product compatibility:HNG
Current leak stable:yes
Colour:red
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:50 mm
Trunking width:50 mm
Ajustable to profile width:no
European directive RoHs:voluntary compliance
halogen free:yes
  • HN500503
    HN500503 HN 50050/3             Retaining clip
    HN500503
  • HN500503 HN 50050/3             Retaining clip
All data is subject to errors and technical modifications.