Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

HN370503

HN370503 HN 37050/3              Retaining clip

HN370503

HN 37050/3 Retaining clip

Art No.:HN370503
prt.
EAN No.:

4012740242707

Pack qty.:50 prt.
Technical Characteristics
Product compatibility:HNG
Current leak stable:yes
Colour:red
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:37 mm
Trunking width:50 mm
Ajustable to profile width:no
Product type as headline for cataloque:Cable retainer
European directive RoHs:voluntary compliance
halogen free:yes
  • HN370503
    HN370503 HN 37050/3              Retaining clip
    HN370503
  • HN370503 HN 37050/3              Retaining clip
All data is subject to errors and technical modifications.