Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

L5561

L5561 Canal scissors for plastic cut length=85

L5561

Canal scissors for plastic cut length=85

Art No.:L5561
prt.
EAN No.:

4012740839327

Pack qty.:1 prt.
Technical Characteristics
Product compatibility:Kunststoffprofile / Profilés Plastiques
Colour:colourless
Material:Mixed materials
Material group:mixed material
European directive RoHs:voluntary compliance
halogen free:yes
  • L5561
    L5561 Canal scissors for plastic cut length=85
    L5561
  • L5561 Canal scissors for plastic cut length=85
All data is subject to errors and technical modifications.