Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

L5123

L5123 L 5123                 One Piece Rivet

L5123

L 5123 One Piece Rivet

Art No.:L5123
prt.
EAN No.:

4012740138697

Pack qty.:100 prt.
Technical Characteristics
Product compatibility:Ba6, DNG, LKG,HNG,VK-flex
Colour:colourless
Material:Polyoximethylen (POM)
Stainless steel pickled:no
Material group:plastic
Material quality:Other
Type of surface treatment:untreated
Drilled hole diameter:4 mm
European directive RoHs:voluntary compliance
halogen free:yes
  • L5123
    L5123 L 5123                 One Piece Rivet
    L5123
  • L5123 L 5123                 One Piece Rivet
All data is subject to errors and technical modifications.