Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

L5085

L5085 Spread rivet Bohrdur 4 mm of Clamping 2-

L5085

Spread rivet Bohrdur 4 mm of Clamping 2-

Art No.:L5085
prt.
EAN No.:

4012740138659

Pack qty.:100 prt.
Technical Characteristics
Product compatibility:Ba6, DNG, LKG,HNG,VK-flex
Colour:colourless
Material:Polyoximethylen (POM)
Stainless steel pickled:no
Material group:plastic
Material quality:Other
Type of surface treatment:untreated
Drilled hole diameter:4 mm
European directive RoHs:voluntary compliance
halogen free:yes
  • L5085
    L5085 Spread rivet Bohrdur 4 mm of Clamping 2-
    L5085
  • L5085 Spread rivet Bohrdur 4 mm of Clamping 2-
All data is subject to errors and technical modifications.