Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

L5067

L5067 rivet Bohrdur 6 mm of clamp piece 3

L5067

rivet Bohrdur 6 mm of clamp piece 3

Art No.:L5067
prt.
EAN No.:

4012740138666

Pack qty.:100 prt.
Technical Characteristics
Product compatibility:Ba6, DNG, LKG,HNG,VK-flex
Colour:colourless
Material:Polyoximethylen (POM)
Stainless steel pickled:no
Material group:plastic
Material quality:Other
Type of surface treatment:untreated
Drilled hole diameter:6 mm
European directive RoHs:voluntary compliance
halogen free:yes
  • L5067
    L5067 rivet Bohrdur 6 mm of clamp piece 3
    L5067
  • L5067 rivet Bohrdur 6 mm of clamp piece 3
All data is subject to errors and technical modifications.