Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

BA7CLIP

BA7CLIP Clip for slottet panel trunking BA7

BA7CLIP

Clip for slottet panel trunking BA7

Art No.:BA7CLIP
prt.
EAN No.:

4012740878777

Pack qty.:10 prt.
Technical Characteristics
Product compatibility:BA7
Current leak stable:yes
Colour:colourless
Material:Polystyrol (PS)
Material group:plastic
Type of surface treatment:untreated
Ajustable to profile width:yes
Ajustable to profile depth:yes
Cable retainer implementation:breakable
Approvals:EN50085-2-3
European directive RoHs:voluntary compliance
halogen free:yes
  • BA7CLIP
    BA7CLIP Clip for slottet panel trunking BA7
    BA7CLIP
  • BA7CLIP Clip for slottet panel trunking BA7
All data is subject to errors and technical modifications.