Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

LFF601139010

LFF601139010 Adjus exter corner LFF60110 pure white

LFF601139010
LFF601139010 Adjus exter corner LFF60110 pure white
Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer External corner adjustable PC-ABS

Adjus exter corner LFF60110 pure white

Art No.:LFF601139010
prt.
EAN No.:

4012740868365

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Trunking coupling:without coupler
Lid with softlip:No
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:110 mm
Measure a:48 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:83/97 °
Accessory configuration:Moulded
Overlaping:Yes
Product type as headline for cataloque:External corner adjustable
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF601139010
    LFF601139010 Adjus exter corner LFF60110 pure white
    LFF601139010
  • LFF601139010
    Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer External corner adjustable PC-ABS
  • LFF601139010 Adjus exter corner LFF60110 pure white
  • Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer External corner adjustable PC-ABS
All data is subject to errors and technical modifications.