Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

tehalit.lifea uPVC general purpose trunking with supports

Product Filters

Colour:   

tehalit.lifea 40 x 90, 2 coupling pieces, 4 cable retainer

LFF4009009010 Liféa trunking40x90, c, 2 cable r., pw
LFF4009009010
Art No.  Description Pack qty. 
LFF4009009010Liféa trunking40x90, c, 2 cable r., pw24 METER
METER
M2024Divider H: 40 mm50 METER
METER
LFF400949010Adjus inter corner LFF40090 pure white1 prt.
prt.
LFF400939010Adjus exter corner LFF40090 pure white1 prt.
prt.
LFF400959010Flat corner LFF40090 pure white1 prt.
prt.
LFF600969010End cap for LFF60090 and LFF40090 pw1 prt.
prt.
LFF600979010Joint cover lid LF/LFF width 90, pw1 prt.
prt.
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR
M54569010T and X piece, LF 40090/91, pure white1 prt.
prt.
M7248Cable retainer LF/LFP, width 90mm10 prt.
prt.
L4770Frame for vertical mounting 45x451 prt.
prt.
LFF71H09090101 gang 45x45 support LFF40/60090 pw1 prt.
prt.
LFF71H099901010 Extensions for sup.LFF71H090 pw1 SET
SET
LFF79H1 gang insulation box for LFF71H/N/S10 prt.
prt.
LFF79U1 gang insulation box for LFF71U10 prt.
prt.
LFF71U090901060 mm support for LFF40/60090 pw1 prt.
prt.
LFF4009007030Liféa trunking40x90, c, 2 cable r., g24 METER
METER
LFF400947030Adjus. internal corner LFF40090 grey1 prt.
prt.
LFF400937030Adjus. external corner LFF40090 grey1 prt.
prt.
LFF400957030Flat corner LFF40090 grey1 prt.
prt.

tehalit.lifea 40 x 110, 2 coupling pieces, 4 cable retainer

M2024 Divider H: 40 mm
M2024
Art No.  Description Pack qty. 
LFF4011009010Liféa trunking40x110, c, 2cable r., pw20 METER
METER
M2024Divider H: 40 mm50 METER
METER
LFF401149010Adjus inter corner LFF40110 pure white1 prt.
prt.
LFF401139010Adjus exter corner LFF40110 pure white1 prt.
prt.
LFF401159010Flat corner LFF40110 pure white1 prt.
prt.
LFF601169010End cap for LFF60110 and LFF40110 pw1 prt.
prt.
LFF601179010Joint cover lid LF/LFF width 110, pw1 prt.
prt.
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR
M54169010T and X piece, LF 40110, pure white1 prt.
prt.
M7249Cable retainer LF/LFP, width 110mm10 prt.
prt.
L4770Frame for vertical mounting 45x451 prt.
prt.
LFF71H11090101 gang 45x45 support LFF40/60110 pw1 prt.
prt.
LFF71H119901010 Extensions for sup.LFF71H110 pw1 SET
SET
LFF79H1 gang insulation box for LFF71H/N/S10 prt.
prt.
LFF71U110901060 mm support for LFF40/60110 pw1 prt.
prt.
LFF79U1 gang insulation box for LFF71U10 prt.
prt.
LFF4011007030Liféa trunking40x110, c, 2cable r., g20 METER
METER
M54167030T and X piece, LF 40110, grey1 prt.
prt.
LFF401147030Adjus. internal corner LFF40110 grey1 prt.
prt.
LFF401137030Adjus. external corner LFF40110 grey1 prt.
prt.
LFF401157030Flat corner LFF40110 grey1 prt.
prt.
LFF601167030End cap for LFF60110 and LFF40110 gr1 prt.
prt.

tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer

LFF60090
LFF60090
Art No.  Description Pack qty. 
LFF6009009010Liféa trunking 60x90, c, 2 cable r., pw16 METER
METER
M2026partition LF H6050 METER
METER
LFF600949010Adjus inter corner LFF60090 pure white1 prt.
prt.
LFF600939010Adjus exter corner LFF60090 pure white1 prt.
prt.
LFF600959010Flat corner LFF60090 pure white1 prt.
prt.
LFF600969010End cap for LFF60090 and LFF40090 pw1 prt.
prt.
LFF600979010Joint cover lid LF/LFF width 90, pw1 prt.
prt.
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR
M54669010T-piece halogen free LFxxx 60x90mm pw1 prt.
prt.
M7248Cable retainer LF/LFP, width 90mm10 prt.
prt.
L4770Frame for vertical mounting 45x451 prt.
prt.
LFF71H09090101 gang 45x45 support LFF40/60090 pw1 prt.
prt.
LFF71H099901010 Extensions for sup.LFF71H090 pw1 SET
SET
LFF79H1 gang insulation box for LFF71H/N/S10 prt.
prt.
LFF71U090901060 mm support for LFF40/60090 pw1 prt.
prt.
LFF79U1 gang insulation box for LFF71U10 prt.
prt.
LFF6009007030Liféa trunking 60x90, c, 2 cable r., g16 METER
METER
LFF600947030Adjus. internal corner LFF60090 grey1 prt.
prt.
LFF600937030Adjus. external corner LFF60090 grey1 prt.
prt.
LFF600957030Flat corner LFF60090 grey1 prt.
prt.
LFF600967030End cap for LFF60090 and LFF40090 gr1 prt.
prt.
M54667030T and X piece, LF 60090, grey1 prt.
prt.

tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer

M2026 partition LF H60
M2026
Art No.  Description Pack qty. 
LFF6011009010Liféa trunking 60x110, c, 2 cable r., pw16 METER
METER
M2026partition LF H6050 METER
METER
LFF601149010Adjus inter corner LFF60110 pure white1 prt.
prt.
LFF601139010Adjus exter corner LFF60110 pure white1 prt.
prt.
LFF601159010Flat corner LFF60110 pure white1 prt.
prt.
LFF601169010End cap for LFF60110 and LFF40110 pw1 prt.
prt.
LFF601179010Joint cover lid LF/LFF width 110, pw1 prt.
prt.
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR
M55069010T-piece hal free LFxxx/FB 60x110mm pw1 prt.
prt.
M7249Cable retainer LF/LFP, width 110mm10 prt.
prt.
L4770Frame for vertical mounting 45x451 prt.
prt.
LFF71H11090101 gang 45x45 support LFF40/60110 pw1 prt.
prt.
LFF71H119901010 Extensions for sup.LFF71H110 pw1 SET
SET
LFF79H1 gang insulation box for LFF71H/N/S10 prt.
prt.
LFF71U110901060 mm support for LFF40/60110 pw1 prt.
prt.
LFF79U1 gang insulation box for LFF71U10 prt.
prt.
LFF71Z1109010CEE socket for LFF60110 pure white1 prt.
prt.
LFF6011007030Liféa trunking 60x110, c, 2 cable r., g16 METER
METER
LFF601147030Adjus. internal corner LFF60110 grey1 prt.
prt.
LFF601137030Adjus. external corner LFF60110 grey1 prt.
prt.
LFF601157030Flat corner LFF60110 grey1 prt.
prt.
LFF601167030End cap for LFF60110 and LFF40110 gr1 prt.
prt.
M55067030T and X piece, LF/FB 60110, grey1 prt.
prt.
All data is subject to errors and technical modifications.