Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M7252

M7252 cable retainer LF60230

M7252
M7252 cable retainer LF60230
Product Drawing tehalit.lifea 60 x 230, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS

cable retainer LF60230

Art No.:M7252
prt.
EAN No.:

4012740875349

Pack qty.:20 prt.
Technical Characteristics
Fixing mode:Clamping
Can be used for fire protection (keep function) According to DIN 4102-12:no
Colour:colourless
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:230 mm
Ajustable to profile width:yes
Ajustable to profile depth:no
Cable retainer implementation:Front pivoting and sliding
Product type as headline for cataloque:Cable retainer
European directive RoHs:voluntary compliance
halogen free:yes
  • M7252
    M7252 cable retainer LF60230
    M7252
  • M7252
    Product Drawing tehalit.lifea 60 x 230, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
  • M7252 cable retainer LF60230
  • Product Drawing tehalit.lifea 60 x 230, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
All data is subject to errors and technical modifications.