Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M7251

M7251 cable retainer LF60190

M7251
M7251 cable retainer LF60190
Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS

cable retainer LF60190

Art No.:M7251
prt.
EAN No.:

4012740875332

Pack qty.:20 prt.
Technical Characteristics
Fixing mode:Clamping
Can be used for fire protection (keep function) According to DIN 4102-12:no
Colour:colourless
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:190 mm
Ajustable to profile width:yes
Ajustable to profile depth:no
Cable retainer implementation:Front pivoting and sliding
Product type as headline for cataloque:Cable retainer
European directive RoHs:voluntary compliance
halogen free:yes
  • M7251
    M7251 cable retainer LF60190
    M7251
  • M7251
    Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
  • M7251 cable retainer LF60190
  • Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
All data is subject to errors and technical modifications.