Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M7250

M7250 cable retainer LF60150

M7250
M7250 cable retainer LF60150
Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS

cable retainer LF60150

Art No.:M7250
prt.
EAN No.:

4012740875325

Pack qty.:20 prt.
Technical Characteristics
Fixing mode:Clamping
Can be used for fire protection (keep function) According to DIN 4102-12:no
Colour:colourless
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:150 mm
Ajustable to profile width:yes
Ajustable to profile depth:no
Cable retainer implementation:Front pivoting and sliding
Product type as headline for cataloque:Cable retainer
European directive RoHs:voluntary compliance
halogen free:yes
  • M7250
    M7250 cable retainer LF60150
    M7250
  • M7250
    Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
  • M7250 cable retainer LF60150
  • Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
All data is subject to errors and technical modifications.