Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M7249

M7249 Cable retainer LF/LFP,  width 110mm

M7249

Cable retainer LF/LFP, width 110mm

Art No.:M7249
prt.
EAN No.:

4012740838412

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Colour:colourless
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking width:110 mm
Ajustable to profile width:no
Ajustable to profile depth:no
Cable retainer implementation:Front pivoting and sliding
Product type as headline for cataloque:Cable retainer
European directive RoHs:voluntary compliance
halogen free:yes
  • M7249
    M7249 Cable retainer LF/LFP,  width 110mm
    M7249
  • M7249 Cable retainer LF/LFP,  width 110mm
All data is subject to errors and technical modifications.