Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M7248

M7248 Cable retainer LF/LFP,  width 90mm

M7248
M7248 Cable retainer LF/LFP,  width 90mm
Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS

Cable retainer LF/LFP, width 90mm

Art No.:M7248
prt.
EAN No.:

4012740838405

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Clamping
Can be used for fire protection (keep function) According to DIN 4102-12:no
Colour:black
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking width:90 mm
Ajustable to profile width:no
Ajustable to profile depth:no
Cable retainer implementation:Front pivoting and sliding
Product type as headline for cataloque:Cable retainer
European directive RoHs:voluntary compliance
halogen free:yes
  • M7248
    M7248 Cable retainer LF/LFP,  width 90mm
    M7248
  • M7248
    Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
  • M7248 Cable retainer LF/LFP,  width 90mm
  • Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
All data is subject to errors and technical modifications.